Waterproof Type Plug EA940BZ-17

Waterproof Type Plug EA940BZ-17

【Product Specifications】
・Rated Capacity …15A・125V
・2P
・Size …Dia 34×49.5mm
・Name …Hook Tough Cap

Part Number

Configured Part Number is shown.

EA940BZ-17

Part Number
EA940BZ-17
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BZ-17 in the Waterproof Type Plug EA940BZ-17 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)