• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Waterproof type Connector Body EA940BZ-22

Waterproof type Connector Body EA940BZ-22

【Product Specifications】
・Compatible cable--21,-23:2mm2,3.5mm2 -22:3.5mm2,5.5mm2 -24:1.5mm2,2mm2
・Size- -21, -23:φ67x120mm -22:φ85x160mm -24:φ46x75mm
・Socket -2P
・Rating-30A 250V

Part Number

Configured Part Number is shown.

EA940BZ-22

Part Number
EA940BZ-22
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BZ-22 in the Waterproof type Connector Body EA940BZ-22 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)