Flat-Type Plug EA940C-10B

Flat-Type Plug EA940C-10B

【Product Specifications】
・Rating-15A, 125V (Up to 1,500W)
・For flat cords
・Compatible cable (Allowable power)-VFF: 0.75mm2 (700W),1.25mm2 (1,200W),2.0mm2 (1,500W)
・Specification…180° neck swing
・Color…Black

Part Number

Configured Part Number is shown.

EA940C-10B

Part Number
EA940C-10B
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940C-10B in the Flat-Type Plug EA940C-10B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)