• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Flat-Type Connector Set EA940C-12W

Flat-Type Connector Set EA940C-12W

【Product Specifications】
・Rating-15A, 125V (Up to1,500W)
・For flat cords
・Compatible cable-VFF 0.75mm2 (700W), 1.25mm2 (1,200W), 2.0mm2 (1,500W)
・Color…White

Part Number

Configured Part Number is shown.

EA940C-12W

Part Number
EA940C-12W
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940C-12W in the Flat-Type Connector Set EA940C-12W series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)