L-Type Plug for cable EA940CA-10

L-Type Plug for cable EA940CA-10

【Product Specifications】
・Rating-15A 125V
・for cabtire round type code.
・2-pole grounding
・Size-38x51x20(t)mm

Part Number

Configured Part Number is shown.

EA940CA-10

Part Number
EA940CA-10
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CA-10 in the L-Type Plug for cable EA940CA-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)