• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

L-Type Plug for cable EA940CA-13

L-Type Plug for cable EA940CA-13

【Product Specifications】
・for cabtire round type code.
・2-pole grounding
・Size- -13:38x51x20(t)mm -14:42x50x34.2(t)mm
・Rating-20A 125V

Part Number

Configured Part Number is shown.

EA940CA-13

Part Number
EA940CA-13
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CA-13 in the L-Type Plug for cable EA940CA-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)