Drip-Proof Type Push-Button Switch EA940CB-81

Drip-Proof Type Push-Button Switch EA940CB-81

【Product Specifications】
・Rated capacity-1A 250V
・Size-52x57x30.8(D)mm
・With washer
・Drip-proof

Part Number

Configured Part Number is shown.

EA940CB-81

Part Number
EA940CB-81
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CB-81 in the Drip-Proof Type Push-Button Switch EA940CB-81 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)