• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Socket-outlet EA940CD-12

Socket-outlet EA940CD-12

【Product Specifications】
・Rating-15A, 125V
・Socket-outlet-3 pcs
・Dim.-82 x 44 x 22(H)mm
・Not equipped with a plug.

Part Number

Configured Part Number is shown.

EA940CD-12

Part Number
EA940CD-12
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CD-12 in the Socket-outlet EA940CD-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)