Round Hooking ceiling EA940CE-141

Round Hooking ceiling EA940CE-141

【Product Specifications】
・Rated capacity-6A125V
・Size-φ63x23(T)mm
・Mounting hole Dia.- Dia.4.5mm
・With concrete and grounding.

Part Number

Configured Part Number is shown.

EA940CE-141

Part Number
EA940CE-141
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-141 in the Round Hooking ceiling EA940CE-141 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)