TV Terminal (High Shield design) EA940CE-157

TV Terminal (High Shield design) EA940CE-157

【Product Specifications】
・Tv Set[For Automobile] Terminal
・Current Passage Type
・Band …10 To 2602MHz
・Size …44×22.7×31.5(D)mm
・Connector …FConector

Part Number

Configured Part Number is shown.

EA940CE-157

Part Number
EA940CE-157
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-157 in the TV Terminal (High Shield design) EA940CE-157 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)