Push Button Switch EA940CE-36

Push Button Switch EA940CE-36

【Product Specifications】
・Size-50x33.6x22.7(D)mm
・Name of the load can be displayed.
・-36 is turned on only when it is being pressed.
・Specification-Continuous opening shape
・Rating-10A 100V

Part Number

Configured Part Number is shown.

EA940CE-36

Part Number
EA940CE-36
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-36 in the Push Button Switch EA940CE-36 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)