Mini Push Button EA940CE-41

Mini Push Button EA940CE-41

【Product Specifications】
・Rated Capacity …30V・3A
・Size …65×28.5×65(H)mm
・Single Pole
・Plate Addapted

Part Number

Configured Part Number is shown.

EA940CE-41

Part Number
EA940CE-41
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-41 in the Mini Push Button EA940CE-41 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)