Floor Socket Outlet(Square type) EA940CE-511

Floor Socket Outlet(Square type) EA940CE-511

【Product Specifications】
・Rated capacity-15A 125V
・Size-110X110X62.6(D)mm
・With feed terminal
・Socket with safety panel
・Plug-in-2P x 2 pcs

Part Number

Configured Part Number is shown.

EA940CE-511

Part Number
EA940CE-511
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-511 in the Floor Socket Outlet(Square type) EA940CE-511 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)