• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Plate EA940CE-602

[Stainless Steel] Plate EA940CE-602

【Product Specifications】
・Material …Stainless
・Size …70×120×6.5(T)mm
・+/- Dual Screw adoption
・Line …1
・Hole …2
・Jaws (Hole )Size …28.5×23.2mm

Part Number

Configured Part Number is shown.

EA940CE-602

Part Number
EA940CE-602
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-602 in the [Stainless Steel] Plate EA940CE-602 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)