• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.

Implantation socket Outlet(Combination 15A And 20A) EA940CF-208

Implantation socket Outlet(Combination 15A And 20A) EA940CF-208

【Product Specifications】
・Rated Capacity …Usable For 15A And 20A ・125V
・Size …70(W)×31(D)×120(H)mm
・Plug …1 pcs
・Earth Ground Terminal Addapted

Part Number

Configured Part Number is shown.

EA940CF-208

Part Number
EA940CF-208
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CF-208 in the Implantation socket Outlet(Combination 15A And 20A) EA940CF-208 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)