Implantation pilot Switch EA940CF-213

Implantation pilot Switch EA940CF-213

【Product Specifications】
・Rated Capacity …4A・300V
・Size …70(W)×36.3(D)×120(H)mm
・Neme With Cover
・Switch …1 pcs
・Description …Single Pole

Part Number

Configured Part Number is shown.

EA940CF-213

Part Number
EA940CF-213
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CF-213 in the Implantation pilot Switch EA940CF-213 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)