[Embedded] Switch EA940CF-218

[Embedded] Switch EA940CF-218

【Product Specifications】
・Rated Capacity …15A・300V
・Size …70(W)×32.5(D)×120(H)mm
・Switch …3Piece
・Description …Single Pole

Part Number

Configured Part Number is shown.

EA940CF-218

Part Number
EA940CF-218
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CF-218 in the [Embedded] Switch EA940CF-218 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)