Hook-On Plug , Socket-Outlet EA940CL-18

Hook-On Plug , Socket-Outlet EA940CL-18

【Product Specifications】
・Rated capacity-20A, 250V
・3-pole grounding, 20A
・Dim.-CL-17: 107 x 42.5mm CL-18: 70 x 70mmBW-4: Dia. 54mm
・Name…Exposed outlet

Part Number

Configured Part Number is shown.

EA940CL-18

Part Number
EA940CL-18
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CL-18 in the Hook-On Plug , Socket-Outlet EA940CL-18 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)