Push Button Switch EA940CN-222A

Push Button Switch EA940CN-222A

【Product Specifications】
・Rated capacity-10A 300V
・Quick joint type non-threaded terminal structure
・Size-44.6x22.7x33.2(D)mm
・Contact-B contact

Part Number

Configured Part Number is shown.

EA940CN-222A

Part Number
EA940CN-222A
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CN-222A in the Push Button Switch EA940CN-222A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)