(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3376 155 or +60 14 3069 308 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 21:30 (MYT) 29/3/2020. We apologize for the inconvenience.

[L-Shaped 2-Side] Universal EA940CS-44

[L-Shaped 2-Side] Universal EA940CS-44

【Product Specifications】
・Material-Steel
・L-shaped 2-side outlets
・Without thread
・Nominal…E19
・Dim. (mm)…90 x 33 x 35

Part Number

Configured Part Number is shown.

EA940CS-44

Part Number
EA940CS-44
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CS-44 in the [L-Shaped 2-Side] Universal EA940CS-44 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)