• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 15/12/2019 to 7:00 (MYT) 16/12/2019. We apologize for the inconvenience.

Power Panel Cabinet with Screw Clamp EA940CZ-205

Power Panel Cabinet with Screw Clamp EA940CZ-205

【Product Specifications】
・Material-Steel
・Effective depth-66mm
・Mounted board-Steel 1.6mm
・For indoors
・Protection grade-IP3X
・Cover-Screw lock type
・External dim.(mm)-300 x 300 x 80
・Board dim.(mm)-290 x 280

Part Number

Configured Part Number is shown.

EA940CZ-205

Part Number
EA940CZ-205
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CZ-205 in the Power Panel Cabinet with Screw Clamp EA940CZ-205 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)