(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

Power Panel Cabinet with Screw Clamp EA940CZ-305

Power Panel Cabinet with Screw Clamp EA940CZ-305

【Product Specifications】
・Material-Steel
・Effective depth-83mm
・Mounted board-Steel board: 1.6mm
・Door type-Cover screw fixing type (knurled screw)
・For indoors
・Protection grade-IP3XD
・External dim.(mm)-350 x 250 x 100
・Board dim.(mm)-300 x200

Part Number

Configured Part Number is shown.

EA940CZ-305

Part Number
EA940CZ-305
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CZ-305 in the Power Panel Cabinet with Screw Clamp EA940CZ-305 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)