• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

LED Illuminated Push Button Switch EA940D-101

LED Illuminated Push Button Switch EA940D-101

【Product Specifications】
・Common for dia. 22 and dia. 25 holes cut in panel
・Rating-10A
・Dia. 22mm switch
・Contact specification-1a1b
・Material-Body: polycarbonate
・Momentary type
・LED bulb-24VAC/DC
・Dim.-30 x 92 x 44mm
・Color…Red

Part Number

Configured Part Number is shown.

EA940D-101

Part Number
EA940D-101
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940D-101 in the LED Illuminated Push Button Switch EA940D-101 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)