• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Square Type Push Button Switch EA940D-223

Square Type Push Button Switch EA940D-223

【Product Specifications】
・Hole cut in panelFor dia. 16mm
・Contact specification-1a1b
・Rating-5A
・Dim.-24(W) x 52.5(D) x 18(H)mm
・Momentary type
・Material-Body: polycarbonate
・Color…Green

Part Number

Configured Part Number is shown.

EA940D-223

Part Number
EA940D-223
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940D-223 in the Square Type Push Button Switch EA940D-223 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)