Small push button switch EA940DA-102

Small push button switch EA940DA-102

【Product Specifications】
・Hole cut in panel-12.5mm
・Rated capacity--101: 6A 125VAC-102: 15A 125VAC
・Panel thickness--101: 7.4mm or less-102: 6.5mm or less
・Number of poles…Double-pole, double-throw
・Switch…ON-ON

Part Number

Configured Part Number is shown.

EA940DA-102

Part Number
EA940DA-102
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-102 in the Small push button switch EA940DA-102 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)