• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Small push button switch EA940DA-111

Small push button switch EA940DA-111

【Product Specifications】
・Hole cut in panel-12.5mm
・Number of poles-Double-pole, double-throw
・Panel thickness-7mm or less
・< >of switch characteristics shows momentary operation.
・For DA-113, when turning the switch 30° to the right while holding it down at momentary operation, it will lock up.
・Switch…ON-
・Rated capacity…10A 125VAC

Part Number

Configured Part Number is shown.

EA940DA-111

Part Number
EA940DA-111
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-111 in the Small push button switch EA940DA-111 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)