Small push button switch EA940DA-121

Small push button switch EA940DA-121

【Product Specifications】
・Hole cut in panel-12.5mm
・Number of poles-Single-pole, single-throw
・Rating-3A 125VAC
・Panel thickness-4.9mm or less
・< >of switch characteristics shows momentary operation.
・Switch…OFF-
・Terminal shape…Soldering

Part Number

Configured Part Number is shown.

EA940DA-121

Part Number
EA940DA-121
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-121 in the Small push button switch EA940DA-121 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)