• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Push Button Switch EA940DA-134

Push Button Switch EA940DA-134

【Product Specifications】
・Hole cut in panel-17.3mm
・Rated capacity-3A 125VAC
・Switch characteristics. -ON-< ON >,<>show momentary operations.
・Dim.-Dia. 20 x 26.8mm
・Snap-in type
・Panel thickness-1 to 3.2mm
・Number of poles…Single-pole, double-throw
・Buttoncolor…Black

Part Number

Configured Part Number is shown.

EA940DA-134

Part Number
EA940DA-134
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-134 in the Push Button Switch EA940DA-134 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)