• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Push button switch (Waterproof type) EA940DA-157

Push button switch (Waterproof type) EA940DA-157

【Product Specifications】
・Hole cut in panel-6.5mm
・Rated capacity-6A 125VAC
・Panel thickness-6mm
・< >of switch characteristics shows momentary operation.
・The button is sold separately.(EA940DA-150A to -150M)
・Dim.- -155, -156: 7.9 x 13 x 40(H)mm-157, -158: 12.7x 13 x 40(H)mm
・Number of poles…Double-pole, double-throw
・Switch…ON-〈ON〉

Part Number

Configured Part Number is shown.

EA940DA-157

Part Number
EA940DA-157
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-157 in the Push button switch (Waterproof type) EA940DA-157 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)