• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Selector Switch EA940DA-16

Selector Switch EA940DA-16

【Product Specifications】
・Hole cut in panel-Common for dia. 22 and dia. 25
・Contact specification-1a1b
・Material-Body: polycarbonate
・Dim.-30 x 63 x 44mm
・Rating-10A
・Notch…3

Part Number

Configured Part Number is shown.

EA940DA-16

Part Number
EA940DA-16
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-16 in the Selector Switch EA940DA-16 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)