Push button switch (Waterproof type) EA940DA-161

Push button switch (Waterproof type) EA940DA-161

【Product Specifications】
・Hole cut in panel-12.2mm
・Number of poles-Single-pole, double-throw
・Rated capacity-6A 125VAC
・Panel thickness-4mm or less
・< >of switch characteristics shows momentary operation.
・Dim.: -161, -163: 19.4 x 28.8 x 58.4(H)mm-162, -164:19.4 x 28.8 x 61.4(H)mm
・Switchcharacteristics…ON-ON
・Terminalshape…Soldering

Part Number

Configured Part Number is shown.

EA940DA-161

Part Number
EA940DA-161
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-161 in the Push button switch (Waterproof type) EA940DA-161 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)