Emergency Stop Push Button Switch EA940DA-42

Emergency Stop Push Button Switch EA940DA-42

【Product Specifications】
・Common for dia. 22 and dia. 25 holes cut in panel
・Dia. 40mm switch
・Contact specification-1b
・Dim.-40 x 91 x 44mm
・Rating-10A
・Push lock return type
・Material-Body: polycarbonate

Part Number

Configured Part Number is shown.

EA940DA-42

Part Number
EA940DA-42
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-42 in the Emergency Stop Push Button Switch EA940DA-42 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)