Push Button for Emergency EA940DD-135

Push Button for Emergency EA940DD-135

【Product Specifications】
・Rating-6A 250V
・Applicable electric cables-Copper solid wire: dia. 1.6mm, dia. 2.0mm
・Dim.-48 x 64 x 28.5(D)mm
・This product cannot be used for emergency warning equipment defined under Fire Service Act.
・For indoor

Part Number

Configured Part Number is shown.

EA940DD-135

Part Number
EA940DD-135
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DD-135 in the Push Button for Emergency EA940DD-135 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)