• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Push Button Switch EA940DF-62

Push Button Switch EA940DF-62

【Product Specifications】
・Exposed type
・ON-OFF switch
・Steel case
・Dim.--61, -62: 43 x 82 x 43.5mm-66, -67: 52 x 85 x 49.5mm-71, -72: 61 x 103 x 51.5mm
・Number of poles…3P (3-phase)
・Rated conductingcurrent…10A

Part Number

Configured Part Number is shown.

EA940DF-62

Part Number
EA940DF-62
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)