Push Button Switch EA940DF-91

Push Button Switch EA940DF-91

【Product Specifications】
・Structure unaffected by vertical to 60° rainfall (general rainproof type)
・Motor can be switched between normal and reverse operations.
・IP64
・Dim.--91, -92: 68 x 203 x 82mm-93: 80 x 224 x 88mm
・Number ofpoles…2P (single phase)
・Ratedconductingcurrent…15A

Part Number

Configured Part Number is shown.

EA940DF-91

Part Number
EA940DF-91
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DF-91 in the Push Button Switch EA940DF-91 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)