• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Terminal Block EA940DG-22

Terminal Block EA940DG-22

【Product Specifications】
・IDEC
・Type--21: BN10W, -22: BN15LW,-23: BN15MW, -24: BN30W,
・Rated insulation voltage-600V
・Dim.-38 x 33.5mm (-24: 38 x 36.5mm)
・Conducting current (A)…21
・Compatible cable (mm2)…2
・Compatible terminal…2-3.5

Part Number

Configured Part Number is shown.

EA940DG-22

Part Number
EA940DG-22
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DG-22 in the Terminal Block EA940DG-22 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)