Toggle Switch EA940DH-201

Toggle Switch EA940DH-201

【Product Specifications】
・Hole cut in panel-12.5mm
・Terminal shape-Soldered terminal
・Contact resistance-10mΩ or less
・Number of poles…Single-pole, single-throw
・Switch…ON-OFF
・Capacity…15A 125VAC

Part Number

Configured Part Number is shown.

EA940DH-201

Part Number
EA940DH-201
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DH-201 in the Toggle Switch EA940DH-201 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)