Push Switch EA940DJ-13

Push Switch EA940DJ-13

【Product Specifications】
・Hole cut in panel-Dia. 7.5mm
・Rating-500mA 125VAC
・Circuit characteristics-Single-pole, single-throw (momentary)
・Panel thickness-1.5mm or less
・Dim.-Dia. 9.5 x 28mm
・Knob color…Yellow

Part Number

Configured Part Number is shown.

EA940DJ-13

Part Number
EA940DJ-13
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DJ-13 in the Push Switch EA940DJ-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)