• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Push Switch EA940DJ-2

Push Switch EA940DJ-2

【Product Specifications】
・Hole cut in panel-Dia. 12.5mm
・Rating-15A 125VAC
・Circuit-ON-ON (double-pole, double-throw)
・Panel thickness-3.0mm or less
・Dim.-22.6 x 38 x 47(H)mm
・Knob color…Black

Part Number

Configured Part Number is shown.

EA940DJ-2

Part Number
EA940DJ-2
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DJ-2 in the Push Switch EA940DJ-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)