Push Switch EA940DJ-6

Push Switch EA940DJ-6

【Product Specifications】
・Hole cut in panel-14.5 x 16mm
・Rating-3A 125VAC/2A 30VDC
・Circuit-Push ON (momentary)
・Panel thickness-3.0mm or less
・Dim.-18 x 18 x 24.2(H)mm
・Knob color…White
・Case color…Black

Part Number

Configured Part Number is shown.

EA940DJ-6

Part Number
EA940DJ-6
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DJ-6 in the Push Switch EA940DJ-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)