Limit Switch EA940DK-11A

Limit Switch EA940DK-11A

【Product Specifications】
・Type …WLCA-12-N
・Rating …2A 250V AC、2A 48V DC
・Size …40(W)×67(D)×94(H)mm
・Mounting Screw Dia. …Dia 5.2mm
・Lever Length …105mm
・Lever Operation The angle (Left and right. )…90

Part Number

Configured Part Number is shown.

EA940DK-11A

Part Number
EA940DK-11A
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DK-11A in the Limit Switch EA940DK-11A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)