Limit Switch (Top Plunger-shaped ) EA940DK-15A

Limit Switch (Top Plunger-shaped ) EA940DK-15A

【Product Specifications】
・Rating …2A/250V AC,2A/48V DC
・Standard Type
・size …40×42×99.4mm
・Type …WLD18-N
・The shape …Top Plunger

Part Number

Configured Part Number is shown.

EA940DK-15A

Part Number
EA940DK-15A
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DK-15A in the Limit Switch (Top Plunger-shaped ) EA940DK-15A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)