Limit Switch EA940DK-17A

Limit Switch EA940DK-17A

【Product Specifications】
・Rating …2A/250V AC,2A/48V DC
・Coil Spring Type
・Spring Dia. …Dia 6.5mm
・size …40×42×203.7mm
・Type …WLNJ-N
・Flexible ・Rod Type

Part Number

Configured Part Number is shown.

EA940DK-17A

Part Number
EA940DK-17A
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DK-17A in the Limit Switch EA940DK-17A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)