Screwless Terminal Block (For Printed Board) EA940DM-143

Screwless Terminal Block (For Printed Board) EA940DM-143

【Product Specifications】
・Number Of Poles …1 pole
・Rating …300V-10A
・Compatible Cable …Solid :Dia 1.2mmStranded cable :1.25m㎡(The wire diameter Dia 0.18mm More Than )
・Size …5.08×16.5×18.5(H)mm
・Button Color …Yellow

Part Number

Configured Part Number is shown.

EA940DM-143

Part Number
EA940DM-143
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DM-143 in the Screwless Terminal Block (For Printed Board) EA940DM-143 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)