(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Switching Power Supply EA940DN-62

Switching Power Supply EA940DN-62

【Product Specifications】
・Front mounting type
・Input voltage-100 to 240VAC, 80 to 370VDC(-84 only: switching type between 100 to 120VAC/200 to 240VAC)
・Output voltage…5VDC
・Output capacity…50W
・Type…S8JX-N05005C

Part Number

Configured Part Number is shown.

EA940DN-62

Part Number
EA940DN-62
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DN-62 in the Switching Power Supply EA940DN-62 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)