Switching Power Supply EA940DN-80

Switching Power Supply EA940DN-80

【Product Specifications】
・Front mounting type
・Input voltage-100 to 240VAC, 80 to 370VDC(-84 only: switching type between 100 to 120VAC/200 to 240VAC)
・Output voltage…24VDC
・Output capacity…15W
・Type…S8JX-N01524C

Part Number

Configured Part Number is shown.

EA940DN-80

Part Number
EA940DN-80
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DN-80 in the Switching Power Supply EA940DN-80 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)