AC Fan EA940DY-1

AC Fan EA940DY-1

【Product Specifications】
・Frame dim. (square dim.)-60mm
・Material-Frame: aluminumFin: resin
・Rated voltage-100V (50/60Hz)
・Rated revolution speed--1: 2250 (50Hz), 2700 (60Hz)rpm/min-2: 2600 (50Hz), 3150 (60Hz)rpm/min
・Max. static pressure--1: 11.8 (50Hz), 18.6 (60Hz)Pa-2: 16.3 (50Hz), 23.3 (60Hz)Pa
・Weight--1: 120g, -2: 170g
・Thickness…28mm
・Max. airflow (50/60Hz)…0.27/0.33m3/min

Part Number

Configured Part Number is shown.

EA940DY-1

Part Number
EA940DY-1
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DY-1 in the AC Fan EA940DY-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)