AC Fan EA940DY-13

AC Fan EA940DY-13

【Product Specifications】
・Frame dim. (square dim.)-80mm
・Material-Frame: aluminumFin: resin
・Rated revolution speed--11, -12: 2650 (50Hz), 3100 (60Hz)rpm/min-13, -14: 2700 (50Hz), 3150 (60Hz)rpm/min
・Max. static pressure--11, -12: 27.5 (50Hz), 38.3 (60Hz)Pa-13,-14: 31.4 (50Hz), 44.1 (60Hz)Pa
・Weight--11, -12: 270g, -13, -14: 400g
・Thickness…38mm
・Rated voltage…100V
・Max. airflow (50/60Hz)…0.9/1.05m3/min

Part Number

Configured Part Number is shown.

EA940DY-13

Part Number
EA940DY-13
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DY-13 in the AC Fan EA940DY-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)