AC Fan EA940DY-22

AC Fan EA940DY-22

【Product Specifications】
・Frame dim. (square dim.)-92mm
・Thickness-25mm
・Material-Frame: aluminumFin: resin
・Rated voltage-100V (50/60Hz)
・Rated revolution speed-2700rpm/min (50Hz), 3100rpm/min (60Hz)
・Max. airflow-0.95m3/min (50Hz), 1.1m3/min (60Hz)
・Max. static pressure-39.2Pa (50Hz), 49.0Pa (60Hz)
・Weight-290g
・Rated voltage…200V

Part Number

Configured Part Number is shown.

EA940DY-22

Part Number
EA940DY-22
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DY-22 in the AC Fan EA940DY-22 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)