AC Fan EA940DY-33

AC Fan EA940DY-33

【Product Specifications】
・Frame dim. (square dim.)-120mm
・Material-Frame: aluminumFin: resin
・Rated revolution speed--31, -32: 2500 (50Hz), 2900 (60Hz)rpm/min-33, -34: 2700 (50Hz), 3100 (60Hz)rpm/min
・Max. static pressure--31, -32: 49 (50Hz), 53.9 (60Hz)Pa-33,-34: 55.9 (50Hz), 65.7 (60Hz)Pa
・Weight--31, -32: 370g, -33, -34: 550g
・Thickness…38mm
・Rated voltage…100V
・Max. airflow (50/60Hz)…2.35/2.7m3/min

Part Number

Configured Part Number is shown.

EA940DY-33

Part Number
EA940DY-33
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DY-33 in the AC Fan EA940DY-33 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)